DETAILS
    Close

    Bearing, GRFX12-39-AH-KS2, Product # 360700

    Bearing, GRFX12-39-AH-KS2, Product # 360700

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,021.37
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44778
    Length
    7.375 in
    Width
    7 3/8 in
    Height
    2.97 in
    Weight
    13.2 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    57.2
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    40
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    2.4375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories