DETAILS
    Close

    Bearing, GRFX10-31-AH-KS2, Product # 360698

    Bearing, GRFX10-31-AH-KS2, Product # 360698

    • Shipping Type:
      Parcel
    • Units:
      EA
    $792.28
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44778
    Length
    6.375 in
    Width
    6 3/8 in
    Height
    2.51 in
    Weight
    8.8 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    43.4
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    29.2
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget