DETAILS
    Close

    Bearing, GRFX07-23-AH-KS2, Product # 360697

    Bearing, GRFX07-23-AH-KS2, Product # 360697

    • Shipping Type:
      Parcel
    • Units:
      EA
    $622.61
    In stock 
    2 on hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44593
    Length
    5.13 in
    Width
    5.13 in
    Height
    2.16 in
    Weight
    4.84 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    32.6
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    20
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories