DETAILS
    Close

    Bearing, GRFX06-19-AH-KS2, Product # 360696

    Bearing, GRFX06-19-AH-KS2, Product # 360696

    • Shipping Type:
      Parcel
    • Units:
      EA
    $572.12
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44758
    Length
    4.63 in
    Width
    4.63 in
    Height
    1.86 in
    Weight
    3.3 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    25.7
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    15.3
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.1875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories