DETAILS
    Close

    Bearing, GRF210-31-AH-KS2, Product # 360692

    Bearing, GRF210-31-AH-KS2, Product # 360692

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44593
    Length
    5.626 in
    Width
    5.626 in
    Height
    2.35 in
    Weight
    6.05 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    35.1
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    23.2
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories