DETAILS
    Close

    Bearing, GRPX06-19-AH-KS2, Product # 360679

    Bearing, GRPX06-19-AH-KS2, Product # 360679

    • Shipping Type:
      Freight
    • Units:
      EA
    $545.50
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44593
    Length
    8 in
    Width
    2.58 in
    Height
    4.13 in
    Weight
    3.3 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    25.7
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    15.3
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1.1875 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories