DETAILS
    Close

    Bearing, GRF212-39-AH-KS2, Product # 360678

    Bearing, GRF212-39-AH-KS2, Product # 360678

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,041.32
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44778
    Length
    6.875 in
    Width
    6 7/8 in
    Height
    3.65 in
    Weight
    9.9 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    52.4
    LockingDeviceType
    Grip-It Collar
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    36.1
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    2.4375 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories