DETAILS
    Close

    Bearing, Dodge,P2B520-ISAF-307L, 070962, Product # 360599

    Bearing, Dodge,P2B520-ISAF-307L, 070962, Product # 360599

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,157.70
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.88
    Length
    15.36 in
    Width
    4.34 in
    Height
    9 1/4 in
    Weight
    65.6 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    65500
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    81500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories