DETAILS
    Close

    Bearing, Dodge, P4B528-ISAF-415L, 070083, Product # 360575

    Bearing, Dodge, P4B528-ISAF-415L, 070083, Product # 360575

    • Shipping Type:
      Parcel
    • Units:
      EA
    $6,788.34
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    1
    Length
    9.62 in
    Width
    2.86 in
    Height
    5.97 in
    Weight
    180 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    146000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    196000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    4.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories