DETAILS
    Close

    Ball Bearing, 1-1/4 Inch, Dodge, 2BF, F2B-GT-104S, Product # 360569

    Ball Bearing, 1-1/4 Inch, Dodge, 2BF, F2B-GT-104S, Product # 360569

    • Shipping Type:
      Freight
    • Units:
      EA
    $438.92
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.44
    Length
    5.56 in
    Width
    1.61 in
    Weight
    2.03 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    4368
    ExpansionType
    Non-Expansion
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    2538
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.25 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories