DETAILS
    Close

    Bearing, PEER, UCP205-16-AH-PS1/8-SP3, Product # 360566

    Bearing, PEER, UCP205-16-AH-PS1/8-SP3, Product # 360566

    • Shipping Type:
      Parcel
    • Units:
      EA
    $159.86
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44776
    Length
    5.25 in
    Width
    1 1/2 in
    Height
    3 in
    Weight
    1.6 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    14
    LockingDeviceType
    Set Screw
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    7.88
    Housing Material
    Cast Iron
    Bearing Lubrication
    Grease
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories