DETAILS
    Close

    Bearing, 1-1/2 Inch, PEER, FHSPFFZ208-24, Flanged, Product # 360513

    Bearing, 1-1/2 Inch, PEER, FHSPFFZ208-24, Flanged, Product # 360513

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44593
    Length
    5.83 in
    Width
    5.83 in
    Height
    1 18/25 in
    Weight
    0 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    Housing Material
    Stamped Steel, Zinc-Plated
    DynamicLoadCapacitykN
    32.6
    LockingDeviceType
    Set Screw
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    20
    Bearing Lubrication
    Grease
    Bore Diameter
    1.5 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories