DETAILS
    Close

    Bearing, Dodge, P4B516-ISAF-211L, 070096, Product # 360482

    Bearing, Dodge, P4B516-ISAF-211L, 070096, Product # 360482

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,780.86
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.75
    Length
    7.75 in
    Width
    5 1/4 in
    Height
    3 1/4 in
    Weight
    32 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    41500
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    53000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.6875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories