DETAILS
    Close

    Bearing, Dodge, P2B-GTMAH-203, 129239, Product # 360472

    Bearing, Dodge, P2B-GTMAH-203, 129239, Product # 360472

    • Shipping Type:
      Parcel
    • Units:
      EA
    $925.50
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    12.5 in
    Width
    3.88 in
    Height
    7.63 in
    Weight
    10.16 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    11791
    ExpansionType
    Non-Expansion
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    8100
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.1875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories