DETAILS
    Close

    Bearing, 1-1/2 Inch, P2B-SCBAH-108-NL, 049455, Product # 360464

    Bearing, 1-1/2 Inch, P2B-SCBAH-108-NL, 049455, Product # 360464

    • Shipping Type:
      Parcel
    • Units:
      EA
    $372.99
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    7.25 in
    Width
    1.93 in
    Height
    4 in
    Weight
    5.3 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    7332
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Set Screw
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    4475
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.5 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories