DETAILS
    Close

    Bearing, Dodge, P4B515-ISAF-207L, 070078, Product # 360439

    Bearing, Dodge, P4B515-ISAF-207L, 070078, Product # 360439

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,486.40
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    16.25 in
    Width
    6 1/2 in
    Height
    9 in
    Weight
    27.16 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    39000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Labyrinth Metallic
    StaticLoadCapacitykN
    47500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories