DETAILS
    Close

    Bearing, 3-7/16 Inch, Dodge, F4B-K-307R, 049684, Product # 360432

    Bearing, 3-7/16 Inch, Dodge, F4B-K-307R, 049684, Product # 360432

    • Shipping Type:
      Parcel
    • Units:
      EA
    $6,495.27
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.88
    Length
    11.75 in
    Width
    12 1/4 in
    Height
    5 in
    Weight
    47.67 lbs
    InsertMaterial
    Steel
    DynamicLoadCapacitykN
    17750
    ExpansionType
    Non-Expansion
    InsertType
    Tapered Roller
    LockingDeviceType
    Single Locking Collar
    SealType
    Triple Lip Seals (XTS)
    StaticLoadCapacitykN
    108600
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories