DETAILS
    Close

    Bearing, FHPMRZ204-12-SP1, Product # 360422

    Bearing, FHPMRZ204-12-SP1, Product # 360422

    • Shipping Type:
      Parcel
    • Units:
      EA
    $81.89
    In stock 
    176 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44776
    Length
    4.5 in
    Width
    1.22 in
    Height
    2.244 in
    Weight
    0 lbs
    ExpansionType
    Fixed
    InsertMaterial
    Steel
    InsertType
    Ball
    Housing Material
    Stamped Steel, Zinc-Plated
    LockingDeviceType
    Eccentric Collar
    SealType
    NBR, Single Lip, Slinger
    Bearing Lubrication
    Grease
    Bore Diameter
    0.75 in
    Shaft Locking Type
    Eccentric Lock Collar
    Bearing Type
    Ball
    Shipping Type
    Parcel
    Series
    FH
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget