DETAILS
    Close

    Bearing, Dodge, F4S-IP-307R 069716, Product # 360416

    Bearing, Dodge, F4S-IP-307R 069716, Product # 360416

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,737.03
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.75
    Length
    5.12 in
    Width
    2.81 in
    Height
    5 3/25 in
    Weight
    30.43 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    65500
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    81500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories