DETAILS
    Close

    Bearing, Dodge, F4S-IP-115R, 069703, Product # 360395

    Bearing, Dodge, F4S-IP-115R, 069703, Product # 360395

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,320.92
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    6.69 in
    Width
    6.46 in
    Height
    5.28 in
    Weight
    7.98 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    22000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    24000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget