DETAILS
    Close

    Ball Bearing, Double, USAF115TTDNAH, 057722, Product # 360367

    Ball Bearing, Double, USAF115TTDNAH, 057722, Product # 360367

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,241.00
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    9.63 in
    Width
    2 3/4 in
    Height
    5 1/4 in
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    31500
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    32500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories