DETAILS
    Close

    Ball Bearing, Double, USAF107TTAH 057718, Product # 360365

    Ball Bearing, Double, USAF107TTAH 057718, Product # 360365

    • Shipping Type:
      Parcel
    • Units:
      EA
    $947.93
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    8.25 in
    Width
    2.38 in
    Height
    4 3/10 in
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    24500
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    23600
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories