DETAILS
    Close

    Bearing, 4.44 Inch, Dodge, P4B526-USAF-407-TTDNAH, 054079, Spherical, Product # 360364

    Bearing, 4.44 Inch, Dodge, P4B526-USAF-407-TTDNAH, 054079, Spherical, Product # 360364

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,924.55
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.88
    Length
    18.38 in
    Width
    5.13 in
    Height
    11.53 in
    Weight
    160 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    170000
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    200000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    4.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories