DETAILS
    Close

    Bearing, 3.94 Inch, Dodge, P4B522-USAF-315-TTDNAH, 053429, Spherical, Product # 360363

    Bearing, 3.94 Inch, Dodge, P4B522-USAF-315-TTDNAH, 053429, Spherical, Product # 360363

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,045.52
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.75
    Length
    16.5 in
    Width
    4 3/4 in
    Height
    9.41 in
    Weight
    97 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    122000
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    134000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget