DETAILS
    Close

    Bearing, Spherical, USAF215TTDNAH, 052789, Product # 360354

    Bearing, Spherical, USAF215TTDNAH, 052789, Product # 360354

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,169.29
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.75
    Length
    12.59 in
    Width
    3 1/2 in
    Height
    7.38 in
    Weight
    35 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    68000
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    73500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories