DETAILS
    Close

    Bearing, 4-15/16 Inch, P4B528USAF415, 054048, Product # 360345

    Bearing, 4-15/16 Inch, P4B528USAF415, 054048, Product # 360345

    • Shipping Type:
      Parcel
    • Units:
      EA
    $7,403.92
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.25 in
    Width
    8 in
    Height
    3 3/4 in
    Weight
    175 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    SealType
    Drop-In Triple-Tect Seals
    DynamicLoadCapacitykN
    196000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    StaticLoadCapacitykN
    236000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    4.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories