DETAILS
    Close

    Bearing, 2-11/16 Inch, P2B-DLMAH-211, 054565, Product # 360342

    Bearing, 2-11/16 Inch, P2B-DLMAH-211, 054565, Product # 360342

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,078.34
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.88
    Length
    14.25 in
    Width
    9 in
    Height
    3 3/4 in
    Weight
    19.63 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    14872
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Concentric Locking Collar
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    11108
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.6875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories