DETAILS
    Close

    Bearing, Dodge, P2B-IP-307R, 069423, Product # 360340

    Bearing, Dodge, P2B-IP-307R, 069423, Product # 360340

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,694.97
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.88
    Length
    6.87 in
    Width
    2.62 in
    Height
    3.87 in
    Weight
    28.73 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    65,500
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    81,500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories