DETAILS
    Close

    Bearing, Dodge, P2B-IP-207R, 069415, Product # 360334

    Bearing, Dodge, P2B-IP-207R, 069415, Product # 360334

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,581.74
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    10.44 in
    Width
    3 1/2 in
    Height
    6.37 in
    Weight
    15.68 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    39,000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    47,500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.4375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories