DETAILS
    Close

    Bearing, Dodge, P2B-IP-203R, 069412, Product # 360332

    Bearing, Dodge, P2B-IP-203R, 069412, Product # 360332

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,479.38
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    12.68 in
    Width
    8.35 in
    Height
    4 1/4 in
    Weight
    11.2 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    27,000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    29,000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.1875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories