DETAILS
    Close

    Bearing, Dodge, P2B-IP-115RE, 069438, Product # 360331

    Bearing, Dodge, P2B-IP-115RE, 069438, Product # 360331

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,260.63
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    10.39 in
    Width
    3.86 in
    Height
    7 6/25 in
    Weight
    8.69 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    22,000
    ExpansionType
    Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    24,400
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories