DETAILS
    Close

    Bearing, Dodge, P2B-IP-315R, 069426, Product # 360312

    Bearing, Dodge, P2B-IP-315R, 069426, Product # 360312

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,870.23
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    1
    Length
    6.87 in
    Width
    2.62 in
    Height
    3.87 in
    Weight
    47.75 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    83,000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    SealType
    Trident Seal
    StaticLoadCapacitykN
    104,000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    3.9375 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories