DETAILS
    Close

    Bearing, 2 Inch, Dodge, F4B-SC-200, 124214, Product # 360302

    Bearing, 2 Inch, Dodge, F4B-SC-200, 124214, Product # 360302

    • Shipping Type:
      Parcel
    • Units:
      EA
    $500.61
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.56
    Length
    3.75 in
    Width
    3.88 in
    Height
    1.63 in
    Weight
    6.14 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    7891
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Set Screw
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    5213
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories