DETAILS
    Close

    Bearing, 1 Inch, SS, 2BF, UCFT205-16, Product # 360292

    Bearing, 1 Inch, SS, 2BF, UCFT205-16, Product # 360292

    • Shipping Type:
      Freight
    • Units:
      EA
    $164.06
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    44758
    Length
    5.12 in
    Width
    2.68 in
    Height
    1.41 in
    Weight
    1.43 lbs
    ExpansionType
    Fixed
    InsertType
    Ball
    Housing Material
    Stamped Steel, Zinc-Plated
    DynamicLoadCapacitykN
    14
    InsertMaterial
    Stainless Steel
    LockingDeviceType
    Set Screw
    SealType
    NBR, Single Lip, Slinger
    StaticLoadCapacitykN
    7.88
    Bearing Lubrication
    Grease
    Bore Diameter
    1 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories