DETAILS
    Close

    Bearing, 1-11/16 Inch, P2B-DLMAH-111, 055148, Product # 360275

    Bearing, 1-11/16 Inch, P2B-DLMAH-111, 055148, Product # 360275

    • Shipping Type:
      Parcel
    • Units:
      EA
    $855.36
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    10.25 in
    Width
    8 in
    Height
    3 3/4 in
    Weight
    8.45 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    7891
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Concentric Locking Collar
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    5213
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1.6875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories