DETAILS
    Close

    Bearing, 1 Inch, P2B-DLMAH-100, 128474, Product # 360272

    Bearing, 1 Inch, P2B-DLMAH-100, 128474, Product # 360272

    • Shipping Type:
      Parcel
    • Units:
      EA
    $513.23
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.5
    Length
    3.5 in
    Width
    1.94 in
    Height
    6 1/2 in
    Weight
    3.087 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    4368
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Concentric Locking Collar
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    2538
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories