DETAILS
    Close

    Bearing, 2-3/16 Inch, Dodge, P2BUSAF-LER, 035765, Product # 360243

    Bearing, 2-3/16 Inch, Dodge, P2BUSAF-LER, 035765, Product # 360243

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,654.67
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    11 in
    Width
    3.13 in
    Height
    5.94 in
    Weight
    21 lbs
    InsertMaterial
    Steel
    LockingDeviceType
    Adapter
    DynamicLoadCapacitykN
    45500
    InsertType
    Spherical Roller
    SealType
    LER Labyrinth Seals
    StaticLoadCapacitykN
    47500
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.1875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget