DETAILS
    Close

    Bearing, 1 Inch, Dodge, LFT-SC-100, 124645, Product # 360141

    Bearing, 1 Inch, Dodge, LFT-SC-100, 124645, Product # 360141

    • Shipping Type:
      Parcel
    • Units:
      EA
    $330.94
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.34
    Length
    7 in
    Width
    2 1/4 in
    Height
    4 1/4 in
    Weight
    0.76 lbs
    InsertMaterial
    Steel
    InsertType
    Ball
    DynamicLoadCapacitykN
    3146
    ExpansionType
    Non-Expansion
    LockingDeviceType
    Set Screw
    SealType
    Single Lip Seals with Flingers
    StaticLoadCapacitykN
    1769
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    1 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories