Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Bearing, Dodge, P2B-S2-203R, 070280, Product # 360128

    Bearing, Dodge, P2B-S2-203R, 070280, Product # 360128

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,203.15
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    BoltSize
    0.63
    Length
    11.5 in
    Width
    4.17 in
    Height
    7.56 in
    Weight
    11.49 lbs
    InsertMaterial
    Steel
    DynamicLoadCapacitykN
    27,000
    ExpansionType
    Non-Expansion
    InsertType
    Spherical Roller
    LockingDeviceType
    Single Locking Collar
    SealType
    Trident Seal
    StaticLoadCapacitykN
    29,000
    Housing Material
    Cast Iron
    Bearing Lubrication
    Lithium Based Complex
    Bore Diameter
    2.1875 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories