DETAILS
    Close

    Motor, 1.36 Watts, 850 RPM, 115V, 60Hz, 1Ph, Product # 317723

    Motor, 1.36 Watts, 850 RPM, 115V, 60Hz, 1Ph, Product # 317723

    • Shipping Type:
      Parcel
    • Units:
      EA
    $95.53
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    6 in
    Height
    6 in
    Weight
    3 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    850
    Thermal Protection
    OneShot
    Nominal Efficiency
    9
    Watts
    1.36
    Shipping Type
    Parcel
    Base Type
    Yoke Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.36 W 850 115 60 1 0.14
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget