DETAILS
    Close

    Motor, YHS80-30-D1.5, 16.7 Watts, 1 Phase, Product # 1043274

    Motor, YHS80-30-D1.5, 16.7 Watts, 1 Phase, Product # 1043274

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $101.71
    In stock 
    237 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    Specifications
    Weight
    3 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    A
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    Dual
    Shipping Type
    Parcel
    Base Type
    Yoke Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    16.7 W 900 115 60 1 0.17
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories