DETAILS
    Close

    Motor, D0810B3214, 62.167 Watts, 1 Phase, Product # 1039436

    Motor, D0810B3214, 62.167 Watts, 1 Phase, Product # 1039436

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $309.36
    In stock 
    57 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    Specifications
    Weight
    6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    Dual
    Shipping Type
    Parcel
    Base Type
    No Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    62.167 W 1350 115 60 1 1.42
    62.167 W 1350 115 50 1 1.42
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories