DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, FA408A4891, 1HP, 115-277V, 50/60HZ, 1PH, Product # 356599

    Vari-Green Motor, Pre-Programmed, FA408A4891, 1HP, 115-277V, 50/60HZ, 1PH, Product # 356599

    PRODUCT ALERT : Does not fit CSP-A3600 units
    Motor #356599 does not fit CSP-A3600 units.

    We do not have a replacement motor option for the CSP-A3600 and a new unit is required. We recommend the CSP-A330-VG and you can contact ceilingexhaustfans@greenheck.com for more information.
    PRODUCT ALERT : Returnable Vari-Green
    This Vari-Green motor qualifies for return and is subject to a 30% restock fee. See the 'Returns' section at the bottom of this page for more information.
    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,351.79
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1200 230 60 1 8.7
    1 HP 1200 208 50 1 8.7
    1 HP 1200 208 60 1 8.7
    1 HP 1200 277 50 1 7.4
    1 HP 1200 115 60 1 14
    1 HP 1200 277 60 1 7.4
    1 HP 1200 230 50 1 8.7
    1 HP 1200 115 50 1 14
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories