DETAILS
    Close

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, 35E5209Z720G4, 2HP, 1800RPM, 208/220/230/240V, 60HZ, 1PH. Product # 329876.

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, 35E5209Z720G4, 2HP, 1800RPM, 208/220/230/240V, 60HZ, 1PH. Product # 329876.

    PRODUCT ALERT : Returnable Vari-Green
    This Vari-Green motor qualifies for return and is subject to a 30% restock fee. See the 'Returns' section at the bottom of this page for more information.
    PRODUCT ALERT : Model Compatability
    This motor cannot be used in Greenheck Model SWD. Please contact the Aftermarket Support Team at 1-800-355-5354 for more information.
    PRODUCT ALERT : Programming Required
    Programming requirements for TAP units may take longer than the published lead time listed.

    After ordering, please contact us with your order # for leadtime:
    TAPDOASOrderprocessing@Greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    42 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget