DETAILS
    Close

    Vari-Green Motor, ZWK924J000001, 2 HP, 1 Phase, Product # 329352

    Vari-Green Motor, ZWK924J000001, 2 HP, 1 Phase, Product # 329352

    PRODUCT ALERT : Returnable Vari-Green
    This Vari-Green motor qualifies for return and is subject to a 30% restock fee. See the 'Returns' section at the bottom of this page for more information.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    53 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 208 60 1 12
    2 HP 1800 230 60 1 12
    2 HP 1800 208 50 1 12
    2 HP 1800 230 50 1 12
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories