DETAILS
    Close

    Vari-Green Motor, FA848B4651, 0.75 HP, 1 Phase, Product # 328179

    Vari-Green Motor, FA848B4651, 0.75 HP, 1 Phase, Product # 328179

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    6 in
    Height
    6 in
    Weight
    16.8 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 2200 240 50 1 6.5
    0.75 HP 2200 277 50 1 5.5
    0.75 HP 2200 115 60 1 10.5
    0.75 HP 2200 240 60 1 6.5
    0.75 HP 2200 208 60 1 6.5
    0.75 HP 2200 208 50 1 6.5
    0.75 HP 2200 277 60 1 5.5
    0.75 HP 2200 220 50 1 6.5
    0.75 HP 2200 115 50 1 10.5
    0.75 HP 2200 230 50 1 6.5
    0.75 HP 2200 110 50 1 10.5
    0.75 HP 2200 230 60 1 6.5
    0.75 HP 2200 220 60 1 6.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories