DETAILS
    Close

    Vari-Green Motor, FA420A5035, 0.333 HP, 1 Phase, Product # 1054351

    Vari-Green Motor, FA420A5035, 0.333 HP, 1 Phase, Product # 1054351

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Freight
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 115 60 1 4.75
    0.333 HP 1200 110 50 1 4.75
    0.333 HP 1200 240 50 1 2.95
    0.333 HP 1200 220 60 1 2.95
    0.333 HP 1200 208 50 1 2.95
    0.333 HP 1200 277 60 1 2.4
    0.333 HP 1200 230 50 1 2.95
    0.333 HP 1200 277 50 1 2.4
    0.333 HP 1200 220 50 1 2.95
    0.333 HP 1200 240 60 1 2.95
    0.333 HP 1200 115 50 1 4.75
    0.333 HP 1200 230 60 1 2.95
    0.333 HP 1200 208 60 1 2.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories