DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, CKEC42S05C-01, 0.0667 HP, 1 Phase, Product # 1052278

    Vari-Green Motor, Pre-Programmed, CKEC42S05C-01, 0.0667 HP, 1 Phase, Product # 1052278

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $550.00
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Freight
    Base Type
    No Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.067 HP 1750 115 60 1 1.5
    0.067 HP 1750 208 60 1 0.9
    0.067 HP 1750 277 60 1 0.8
    0.067 HP 1750 230 60 1 0.9
    0.067 HP 1750 115 50 1 1.5
    0.067 HP 1750 240 60 1 0.9
    0.067 HP 1750 220 50 1 0.9
    0.067 HP 1750 208 50 1 0.9
    0.067 HP 1750 220 60 1 0.9
    0.067 HP 1750 277 50 1 0.8
    0.067 HP 1750 240 50 1 0.9
    0.067 HP 1750 110 50 1 1.5
    0.067 HP 1750 230 50 1 0.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories