DETAILS
    Close

    Vari-Green Motor, 35B011G855G1, 0.19|0.75 HP, 3 Phase, Product # 1043780

    Vari-Green Motor, 35B011G855G1, 0.19|0.75 HP, 3 Phase, Product # 1043780

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    45 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    56
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 460 60 3 1.7
    0.19 HP 900 460 60 3 0.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories