DETAILS
    Close

    Vari-Green Motor, ZWK702B5H5001, 0.5|0.75|1 HP, 1 Phase, Product # 1043779

    Vari-Green Motor, ZWK702B5H5001, 0.5|0.75|1 HP, 1 Phase, Product # 1043779

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    PRODUCT ALERT : TAP units require quoting, pricing affected

    If your model number starts with ERVI. IVE, or IV, this motor requires additional configuration and cannot be ordered via #1043779. Please submit a MISC quote request. Pricing may be affected. Lead time will increase to approximately 25 days for these motors.

    Please contact the Aftermarket Support Team with the unit serial # to order this motor: 1-800-355-5354 or shop@greenheck.com

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8 in
    Width
    5 in
    Height
    5 in
    Weight
    13 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    VN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 2700 277 60 1 5.8
    0.5 HP 1800 240 50 1 4.3
    0.5 HP 1800 277 50 1 3.6
    0.5 HP 1800 110 50 1 7.4
    0.75 HP 2700 240 50 1 6
    1 HP 3600 208 50 1 8
    0.75 HP 2700 277 50 1 5.8
    0.75 HP 2700 208 50 1 6.4
    1 HP 3600 115 50 1 12.6
    1 HP 3600 230 60 1 7.6
    1 HP 3600 115 60 1 12.6
    0.5 HP 1800 220 50 1 4.3
    0.5 HP 1800 115 50 1 7.4
    0.75 HP 2700 230 60 1 6
    0.5 HP 1800 208 60 1 4.6
    0.5 HP 1800 208 50 1 4.6
    1 HP 3600 208 60 1 8
    0.75 HP 2700 230 50 1 6
    0.5 HP 1800 115 60 1 7.4
    0.75 HP 2700 115 60 1 10
    1 HP 3600 110 50 1 12.6
    0.5 HP 1800 277 60 1 3.6
    1 HP 3600 277 50 1 6.1
    0.75 HP 2700 115 50 1 10
    0.5 HP 1800 230 50 1 4.3
    - 2700 220 50 1 6
    1 HP 3600 230 50 1 7.6
    0.5 HP 1800 230 60 1 4.3
    1 HP 3600 240 50 1 7.6
    1 HP 3600 220 50 1 7.6
    1 HP 3600 277 60 1 6.1
    0.75 HP 2700 208 60 1 6.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories